LED
Nov 08, 2018
NEW: Two in one luminaire for outdoor and indoor applications makes wall washing and spot lighting easy for everyone
Color Kinetics ColorBurst IntelliHue Powercore OptiField brings precise color control and high-quality tunable white light in the same luminaire for outdoor/indoor wall washing and spot lighting applications. The IntelliHue technology delivers 80+ CRI and the ability to tint any CCT between 2000 K and 10000 K above and below the black-body curve. Unique OptiField technology delivers extremely uniform illuminance for smooth, even light with less fixtures, minimizing hotspots or banding.
Read full post