BESbswy
BESbswy
BESbswy
IntelliHue: Breakthrough color mixing technology | Signify Company Website
You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    Light Your World Blog

    IntelliHue: Breakthrough color mixing technology so you don’t have to choose between color-changing and white light anymore

    July 22, 2020
    Phoenix lighting
    IntelliHue is Color Kinetics advanced approach to color mixing which enables the same luminaire to provide high-quality intelligent color and white light. Multiple channels of LED light sources combine to produce a full spectrum of precisely controllable light, including millions of saturated colors, pastels, and uniform white light, all with unrivaled color accuracy across the entire range of color temperatures. Available in a wide range of form factors, IntelliHue luminaires bring output, and high CRI to grazing, washing, spotlighting, and other applications. Chromasync technology (available on all IntelliHue lighting systems) takes IntelliHue luminaires even further, delivering excellent color precision and accuracy.
    Big four bridge
    Big Four Bridge, Louisville, Kentucky

    With IntelliHue, you get a high level of control and flexibility when selecting and adjusting color points, especially shades of white light. IntelliHue luminaires provide the exact hue that you want and hit any tint of white. Now you can choose the right white for your needs, without compromises. With IntelliHue, your vision holds true from design to commissioning.

     

    IntelliHue luminaires can produce a range of color temperatures and tints of white – giving you a broader selection of white light options and greater control.

     

    In practice, this broad range of choices means that you can control IntelliHue luminaires to target and precisely adjust white points across and beyond the entire ANSI white range, choosing from a wide range of white lighting options. At one end of the blackbody curve, you can select super-warm candle flame and reddish firelight shades in the 2000 K to 2500 K range. At the other end of the black-body curve, you can select super-cool daylight and blue zenith sky shades in the 7000 K to 10000 K range.

    Baron Palace
    The Baron Palace in Cairo Egypt is a wonderful example showing how the balance of warm and cool light can create an inviting and eye-catching effect

    You can also liberally and precisely tint white points by moving them above and below the black-body curve. This unparalleled freedom in producing white light allows you to match the hues of other lighting sources (e.g., fluorescent), create pastels, and produce the exact custom shade of white you want. And by doing so you achieve your creative vision.

     

    IntelliHue delivers:

    • High Output – IntelliHue luminaires achieve high output (flux), bringing new impact to a wide range of lighting designs, interior and exterior.
    • Exceptional Quality – IntelliHue achieves CRI compared to RGBA and RGBW luminaires, ensuring high-quality white and color light.
    • Precision Control – IntelliHue (with Chromasync technology) provides a high level of color consistency that renders color variations virtually imperceptible across multiple luminaires.
    • Flexibility – IntelliHue delivers high-quality tunable white light and color-changing effects in the same luminaire, bringing new flexibility to locations that require both, from multi-function halls to public monuments.
    • Lower Complexity and Cost - IntelliHue reduces control costs - (since a single system can control all types of light), reduces the need for extra circuits and lowers overall commissioning time and costs.
    Learn more about IntelliHue

    Blogger

    Color Kinetics
    Color Kinetics

    Post tags

    IntelliHue, white light, color light, Color Kinetics, color mixing, LED light sources, controllable light, saturated colors, high CRI, grazing, washing, spotlighting, Chromasync technology, IntelliHue luminaires, ANSI white range, lighting designs, color consistency, tunable white light, color-changing effects

    Related posts

    Latest posts