As an Electrical Distributor you may wonder how to quickly satisfy customers with a wide range of needs without overstocking? You are looking for a multi-tasker luminaire that will be popular with customers that doesn’t take over your shelf space, right?
And as a Landscape Architect you may wonder how to get maximum performance from a landscape luminaire with minimal visual disturbance – see the light and not the luminaire – while having flexibility in the field?
As an industry, we know that landscape lighting is meant to draw attention to interesting outdoor elements, not the luminaires themselves. We can help you to achieve this goal with convenient, multi-tasking LED accent and inground line-voltage landscape luminaires. These fixtures deliver powerful luminaire performance in a small form factor that integrates seamlessly throughout your commercial landscape projects.
Any time is a good time to change! With the unique convenience of field adjustable beam patterns and lumen outputs, you can easily adapt the lighting at any time, and for any reason. Whether change is seasonal, based on special events, meant to highlight new landscape elements, or just to freshen the perspective in a space, it’s all simply possible with multitasking luminaires.
With a wide 1000-3500 lumen range, dimming and long life, this multi-tasking luminaire family packs a powerful punch suitable for various commercial landscape applications. The luminaires feature a voltage range of 120-277V, and they also easily integrate with other 0-10V dimming systems as well as the entire Signify professional landscape lighting portfolio. Additionally, a vandal resistant switch, IP66 rating for the accent luminaire (PB9), ETL listing and a five-year warranty all provide peace of mind that your landscape lighting project is created with the highest possible quality.
And if it happens that you are looking for a landscape lighting solution for residential and light commercial applications, Signify low voltage inground and accent landscape luminaires provide countless lighting outcomes to choose from.
Offering two options to choose from: the PBL9 stake mounted accent up-light and the PIL9 inground accent light. Either way you go, these luminaires brings different lighting options to keep your customers happy for years to come.
“This single light solution can be matched to the site conditions,” said Roger Ramsey, Ewing’s National Specialty Products Manager. “Contractors don’t have to worry, because it is the right light out of the box.”
With its adjustability, you can ensure happy customers on day one. When you bring the homeowner out to check out your handiwork, if they want more, or less light or a different angle, you can make that change right then and there with the PBL9 accent light. No need to buy different fixtures and come back a different day to redo the installation!
Once you are able to quickly make any desired adjustments, you’re more likely to earn repeat business and see referrals with your clients, friends, family or neighbors.
A long-term landscape lighting option
As a landscape grows, does the lighting you’ve installed change and grow with it? These fixtures can help solve the problem of a landscape outgrowing its lighting! With this fixture, there isn’t a need to get a new lamp every few years. Simply adjust the light output and beam spread to accommodate plant growth.
Take your landscape lighting up a notch with this long-term solution to customers’ happiness.
To find out more and download product specifications visit LighttoGo
November 14, 2023
How lighting technology can help reduce risks to migrating birds