You told us you needed beautiful lighting with a high level of fit, finish and flexibility to overcome the challenges posed by exposed ceilings in retail and hospitality environments. You asked for a complete multi-mount family with easy installation for compressed timelines in office and hotel spaces.
The largest array of Cylinder options in the US Market
You wanted choices including direct/indirect, downlight, wall wash, and adjustable accents combined with a myriad of mounting choices that include solid or cable pendant, wall mount, ceiling mount, dual cable mount and stem mount. Lightolier listened, and we are pleased to bring you Calculite precision cylinders...including everything you asked for and more. With 8 different styles in 2” and 3”, round and square, Lightolier has the largest array of cylinders in the US Market.
Designed with a purpose
It’s not a coincidence that the new Calculite Precision Cylinders looks similar to the very popular OmniSpot track family.
Lighting designers and interior decorators will love the fact that you can have a plethora of lighting options. The Calculite Precision Cylinders, OmniSpot track products and Calculite 3”, 4”, 6”, 7” downlights all have the same precision color quality. The finishes and reflectors also mimic each other, so you will have a consistent look and design in your space no matter which family of luminaires you choose. Hospitality and restaurant designers will also love the dim to warm light that will create a warm and welcoming experience for their guests.
November 14, 2023
How lighting technology can help reduce risks to migrating birds