Color Temperature Flexibility at Your Fingertips
Customers can customize their lighting’s Correlated Color Temperature (CCT) with a simple sliding switch located inside each lamp. Want to shift from soft white to cool daylight? These lamps can transition between multiple color options with ease. Switch between 5 CCTs in the 3000K to 6500K range with our TLEDs or enjoy three distinct settings (3000K, 4000K or 5000K) with our LED HID replacement lamp. Now also offering a 3-CCT selectable Type-B PL-C/PL-T Replacement Lamp in 2 lumen packages which can be used on either 2pin or 4 pin sockets! You can even vary your lumen output level, from 100% down to 20%, with the LED HID replacement lamp. Each lamp allows you to experiment with superior color consistency and phenomenal color accuracy, so you can achieve your ideal lighting design without the need for multiple solutions. Streamline and consolidate your inventory with a more efficient portfolio.
Customization is the way of the future, and it starts with a simple switch! To learn more about our selectable LED lamps, click here.
1 LED system watts of 36 compared to 120 of a C100S54/ALTO
August 31, 2023
Support Occupant Wellbeing and Performance with BioUp
January 23, 2024
The Evolution of Healthcare Lighting
November 14, 2023
How lighting technology can help reduce risks to migrating birds