You already know that LED technologies can significantly reduce energy usage and lighting related energy costs, but did you know that the right LED high mast luminaire can also be a low-maintenance solution that reduces labor and maintenance time too? Lumec HighFocus Gen 2 LED high mast luminaire is a high-performing, low-maintenance high mast solution that provides managers and work crews with the freedom to focus on other tasks.
HighFocus LED high mast luminaires help to reduce lighting-related energy costs compared to HID technologies, while meeting or exceeding code requirements. Their long life, backed by industry leading 10-year limited warranty and Luminaire Useful Life rating, means that maintenance time and related costs are also reduced.
Luminaire Useful Life vs. Lumen maintenance
Not all high mast luminaires are built to the same standards. Some manufacturers base their rated life on a small portion of the overall luminaire – only the LED lumen maintenance data. HighFocus luminaires measure LED lumen maintenance as well as LED life, driver life, on/off cycles, burn hours, corrosion considerations, light engine PCB substrate, solder joints and more. This provides confidence that the entire HighFocus luminaire will consistently perform today and far into the future with extended lumen maintenance and fewer trips needed for luminaire service.
HighFocus benefits also extend to those using the space while helping you to project a sustainable image. The long LED life means that drivers and others within the space are not frequently inconvenienced by maintenance-related lane or area closures. Consistent and uniform light levels, from HighFocus’s specially - designed discrete LED optics mean that anyone can confidently navigate the well-lit area with ease.
HighFocus LED luminaires are scalable, so you can customize your high mast solution to maximize your energy saving benefits. They provide reliable and uniform LED illumination ranging from 400 to 1000W HID replacement, while exceeding the performance of traditional lighting technologies.
With fewer luminaires to maintain, you have even more time (up to 50% Fewer luminaires* than existing HID).
Switching your HID high mast luminaires to HighFocus LED not only saves energy and operating costs, it allows you to achieve comparable photometric performance while cutting your luminaire quantity in half. This means you have fewer luminaires to maintain, allowing you to do more with less by simply switching to HighFocus.
LED Modules
With the HighFocus Gen 2 LED luminaire we have added more lumen choices, more flexibility and lower pricing. This lighting solution is now available in 2, 3,4, 5, and 6 LED board configurations:
November 14, 2023
How lighting technology can help reduce risks to migrating birds