Capable of meeting any application needs
Providing high quality illumination, LytePro’s low profile design complements and blends in with its surroundings. Available in 3 sizes, LytePro offers two optical distributions, multiple lumen packages, and is suitable for a range of mounting heights. Lumen output ranges from 1,000 to 9,600 with efficacies up to 114 LPW, and all models are DLC qualified. The LPW32 even features button photocell, motion response, battery pack, and field adjustable wattage options.
The LytePro luminaires are an energy saving replacement for incandescent, compact fluorescent, and HID lamp sources up to 320W, and will mount easily to a variety of junction boxes or fasten directly to a wall for seamless retrofitting.
Type 3 and 4 optical distributions offer full cutoff performance and excellent uniformity for precise wall and area illumination, while mounting heights range from 7 to 20+ feet. The Stonco LytePro wall sconce family combines excellent performance, design, and value to meet both stock and project needs.
Let this sconce family simplify your job while exceeding your expectations.
Download the LytePro bulletin and spec sheets.
November 14, 2023
How lighting technology can help reduce risks to migrating birds