Easy install
Philips MainsFit (UL Type B / Ballast bypass) lamps are designed for simple installation. All of our MainsFit lamps are double-ended, which means that the lamps work with fixtures containing shunted or non-shunted G13 (medium bi-pin) lamp holders, can be installed in any direction and eliminate any concerns in the case a linear fluorescent lamp is put back into the fixture. Watch this video to see how easy the installation process can be.
Philips never stops innovating in meaningful ways. One such innovation is a technology we call MainsFit Max. This patented design delivers three key features.
November 14, 2023
How lighting technology can help reduce risks to migrating birds