More about OptiField technology
OptiField technology features extremely uniform illumination (6.3:1 or better on a 6 x 4.3 m (14 x 19.7 ft) wall with 1 m (3 ft) setback) providing smooth walls of light that appear perfect to the eye. Also, thanks to our breakthrough custom optics, you can space luminaires out further side to side, potentially decreasing the overall system cost.
More about IntelliHue
IntelliHue is an advanced approach to color mixing that enables high-quality intelligent color and white light from a single luminaire. Multiple channels of LED light sources combine to produce a full spectrum of precisely controllable light, including millions of saturated colors, pastels, and uniform white light with CRI of 80 or greater in the 2700 K to 4000 K range.
More about Powercore
These products integrate patented Powercore technology that controls power output to luminaires directly from line voltage — rapidly, efficiently, and accurately. The Color Kinetics Data Enabler Pro merges line voltage with control data and delivers them to luminaires over a single standard cable, dramatically simplifying installation and lowering total system cost.
Other key features
Learn more about ColorBurst IntelliHue Powercore OptiField
November 14, 2023
How lighting technology can help reduce risks to migrating birds