Ready for a moving head profile luminaire designed specifically for precision theatrical key lighting applications?
Your wait is over.
An advanced fixture to spark your imagination, the new Vari-Lite VL1600 PROFILE combines high output with superb color rendering to deliver precision lighting and creative effects for the most demanding theatrical and studio productions. It’s the perfect companion to the workhorse VL2600 Series of fixtures.
The VL1600 provides:
For wide color range and maximum flexibility, the fixture combines a high-definition tunable white LED source with the same popular CMY color mixing system found on the VL2600 PROFILE. This empowers you to use the two fixtures together with a matching color palette, so you can achieve both warm and cool light from the same luminaire without sacrificing output or CRI - not to mention a wide range of colors, from subtle pastels to strong saturated colors.
To make start up fast and easy, and minimize movement in the rig, the patented V*Track Calibration system in the VL1600 PROFILE calibrates pan and tilt on the fixture - only requiring it to move to a 50/50 home position during the process. So, the fixtures are calibrated in less time, with less lasting effect or potential for damage to the rig or hanging scenery.
We invite you to check out our new Vari-Lite VL1600. It’s ready for your encore!
November 14, 2023
How lighting technology can help reduce risks to migrating birds