Now, you have even more options. Our new Vaya Tube G2, RGBW is a compact direct view linear LED luminaire for exterior low-resolution graphic lighting applications. High-brightness Red, Green, Blue, and White (4000 K) LEDs produce better-quality white light compared to RGB.
See it in action!
Designed for media graphics with dynamic control resolution as fine as 150 mm (5.9 in) per segment, the DMX and KiNet-controllable system can transform entire facades with bright and uniform RGBW light.
This slim, light-weight luminaire minimizes the load on structures and cladding elements, while run-lengths of up to 12 m (40 ft) per CM-150 CA gen2 port (x2) allow for flexible wiring. Simple push-and-click connectors ensure a simple, fast, and reliable installation.
If you’re looking to outline the contour of a building, highlight façade accents, or create a dynamic media display, Vaya Tube G2, RGBW places a variety of control options at your fingertips.
Vaya Tube is working in applications around the world, from casinos and restaurants to landmark bridges and high-speed railway lines. See how you can use Vaya Tube G2, RGBW in your next project >
Color Kinetics LED fixtures, LED luminaires, vaya, vaya tube, direct view lighting, linear LED
#floodlighting #directviewlight #colorkinetics #vaya #architecturallighting #lightingdesign #led #lightingdesign
November 14, 2023
How lighting technology can help reduce risks to migrating birds