Signify’s Professional Lighting Is Ready to Go When You Are
07 June, 2022
Save time and improve efficiency on your next project with Signify’s Ready-to-go portfolio. We’ve made it easy to quickly get what you need for your next project – and we keep expanding this comprehensive stock offering! Here are four new products that are ready to go when you are:
1. Day-Brite high bays
Our Day-Brite / CFI FCY value high bay and HCY sealed high bay offer design flexibility and high-quality performance at an attractive price point. These lamps can toggle between two distinct selectable correlated color temperatures (4000K or 5000K). Each fixture offers a variety of lumen outputs to help you unlock greater design possibilities. They’re designed to complement any application area, from industrial facilities and warehouses, to school gymnasiums and big-box retail locations.
2. Philips MainsFit (UL Type B) Basic CorePro LED T8
These DLC-listed, double-ended ballast bypass lamps can drastically reduce your energy consumption and help you hit sustainability targets – all while providing cost savings. These traditional fluorescent T8 and T12 replacement lamps can help you unlock deeper energy savings – of more than 40%1. Installation is a breeze since these lamps both use shunted and non-shunted sockets. These lamps are perfect for educational and industrial facilities, offices and hospitality applications.
3. Philips LED Glass HID replacement lamp
Switching from traditional HID to LED has never been easier with Signify’s Philips CorePro Glass HID replacement lamp. Built with High-Power LED filament technology, these lamps have the same look, and feel as traditional HID lamps but offer uniformity and high-quality light up to 6000 lumens per watt. Indoor or outdoor, you can place these lamps in a variety of application areas at a more affordable price than ever – enjoying a low initial investment and significantly short payback time.
Signify is ready to ship these four products to support your next lighting project. Visit our website or contact your Signify sales representative to learn more about our complete Ready-to-go offering.
1Savings based on comparison to F32T8 electronic instant start systems
Blogger
Emily Suruda
Post tags
Ready to go, quick ship lighting, stock, high bay, TLED, LED Glass HID, Stock and Flow