Less is More with the Day-Brite FBZ LED High Bay |
Signify continues to help our professional customers transform their commercial spaces with high-quality, energy-efficient lighting solutions. We’re proud to introduce the newest addition to our Day-Brite family – the FBZ LED High Bay – and give you a versatile fixture designed to flex with your lighting needs.
Here are four ways this product can deliver more to your next lighting project:
1. Best-in-Class Optics with Fewer Fixtures
Why should you sacrifice simplicity and efficiency for performance? With FBZ, you no longer need to. Its best-in-class targeted optics solution directs the light right where you need it, resulting in fewer required luminaires and less complexity to achieve optimal lighting. On average, a typical application with FBZ can use up to 38% fewer fixtures resulting in reduced project costs. A 13% overall improved efficacy rating, compared to the previous generation, FBX, contributes to a better total cost of ownership.
2. Application Flexibility
The FBZ LED High Bay’s new, lean design expands its application to a host of climate and non-climate-controlled spaces, like warehouses, big-box retail locations and schools. Available in narrow, medium, wide or aisle optical distributions, we can meet any application need.
Take a warehouse, for example. The narrow optic is perfect for high ceilings, the medium and wide optics complement general areas, and the aisle optic completes storage sections. It’s easy to have the right lighting for your facility’s needs.
Maximum efficacy of the previous generation, FBX, is 155 lumens per watt and FBZ is 175 lumens per watt.
3. Lighting Output Options
We offer FBZ in a wide range of lumen packages (from 8,000 to 60,000 lumens), three color temperatures (3500K, 4000K and 5000K), 80 CRI and two housing sizes. The solution also provides a 55°C standard ambient temperature with 65°C on select lumen packages, a UL damp location listing, and DLC Premium or Standard options, so it’s capable of supporting any of your project requirements.
4. Unleash the Power of Connectivity
No matter the application area, FBZ helps make your smart lighting goals possible. Compatible with our Interact Pro scalable system, you can leverage your fixtures to get the most out of your space. As your business priorities change, you can scale up to unlock more benefits, such as scheduling, remote access, energy monitoring and preventative maintenance.
January 23, 2024
The Evolution of Healthcare Lighting
November 14, 2023
How lighting technology can help reduce risks to migrating birds
September 15, 2023
Unlocking America’s energy efficiency potential