AccuRender technology offers more design flexibility with less sacrifice
Ledalite introduces innovative AccuRender technology throughout its product portfolio to meet your energy, cost, and aesthetic requirements. AccuRender provides 90CRI R9>50 illumination without sacrificing the efficacy usually associated with CRI 80 products. Starting with three of our iconic product families: Arcform, Eyeline and Modifly we offer a range of design options for recessed, wall, linear and configurable shapes. With careful spectral engineering (and a little bit of color science magic) you can have it all. I invite you to explore the opportunities!
Lightolier’s Calculite family just got bigger!
Discover the ultimate family of cylinders for all your layers of light. Calculite’s precision cylinders bring a complete set of lighting tools for specifiers to create layers of light in open ceiling spaces as would have been done with recessed mounted downlights. The newest launch adds 2 inches round and 3 inches round and square cylinders to the family with an extensive range of mounting options making it the most complete family of cylinders in North America.
Color Kinetics introduces two innovative, compact family solutions
Graze Compact, a high-performance, exterior linear luminaire designed to highlight architectural features like molding details and windows up to two stories high. Graze Compact utilizes Color Kinetics IntelliHue technology to produce millions of saturated colors, and high-quality white light, in the same luminaire. The new low-profile housing, connectorized cabling, a universal power input range, and direct line voltage make Graze Compact luminaires easy to install and operate.
November 14, 2023
How lighting technology can help reduce risks to migrating birds