Innovation is in our DNA. Our Gardco brand’s cutting-edge optics are redefining the boundaries of architectural outdoor lighting:
The new Gardco GeoForm wall sconce and OptiForm luminaire will be on display, so you can see these optics in action.
Secondly, AccuRender provides excellent color quality (CRI 90) illumination without sacrificing efficacy and energy-savings targets. With careful spectral engineering (and a little bit of color science magic!), it goes above and beyond basic requirements to deliver additional value like enhanced visual comfort2. It is available in Tunable White, too. This allows you to mimic daylight patterns and adjust color temperature and brightness levels for any activity or environment.
At LEDucation, you can experience the Interact system on the show floor with SyncLine or the TruGroove family from Ledalite, as well as OptiForm by Gardco.
Equipped with an Interact sensor, these luminaires unleash benefits far beyond simple on/off illumination. For example, you can leverage occupancy & daylight sensing technology to enhance occupant’s comfort levels while reducing energy costs.
Sustainability is at the heart of everything we do at Signify. It starts with our design process. Our energy efficient lighting products, systems and services are carefully crafted to help us support a better future for our planet.
Our 3D printing portfolio from Lightolier, for instance, is designed to support the circular economy. These luminaires are made of recyclable polycarbonate, so they can be re-used at the end of their lifetime. And compared to traditional mold and cast production methods, 3D printing requires far less energy and material – reducing the carbon footprint up to 75%. We’ll showcase a variety of 3D printed luminaire styles, including new pendants made from recycled fishing nets.
We’re also enabling customers to advance their positive climate impact. For instance, our Color Kinetics portfolio of colorful, dynamic architectural lighting is raising energy efficiency to new heights. These solutions offer long lifespans, with some Color Kinetics installations still shining beautifully after more than 15 years, helping to create less waste, and when connected, can unlock deeper energy savings and benefits beyond illumination, read more about their goals on the Color Kinetics sustainability page.
We Hope to See You There!
There’s a lot happening at LEDucation this year. Our Signify representatives look forward to meeting you and sharing more about these exciting innovations.
You can find us at:
August 31, 2023
Support Occupant Wellbeing and Performance with BioUp
January 23, 2024
The Evolution of Healthcare Lighting
November 14, 2023
How lighting technology can help reduce risks to migrating birds