You are now visiting the Signify website. A localized version is available for you.
Suggestions
    Advance by Signify

    A comprehensive driver offering


    From programmable and connected drivers to feature-optimized drivers, Advance by Signify has the solutions to help take advantage of everything LED technology has to offer. By partnering with Advance, you leverage the latest improvements in LED technology for lighting opportunities. Our driver technology is engineered to maximize the performance of efficient LED modules.

    Xitanium


      Advance Xitanium LED drivers set the standard for performance, and are available for linear, downlight, outdoor and industrial applications. The breadth of the Xitanium LED driver line means you can find the exact fit for your application with the premium features your customers demand.
    Advance - Xitanium

    CertaDrive

     

    Advance CertaDrive indoor LED drivers are designed to meet basic lighting needs, targeting non-specified,  entry-level LED lighting. These drivers offer a streamlined feature set that don’t compromise quality, making them ideal for light commercial applications. Available in fixed output or 0-10V dimmable versions, these drivers bring the Advance quality and reliability to entry level LED lighting.

    Advance - CertaDrive

    Xitanium SR


      Advance Xitanium SR LED drivers streamline wireless connected lighting. The all-in-one design standardizes the digital connection between the driver and sensor, so no additional components are required. A simple, two-wire connection is all that’s needed to start gathering valuable data, and the drop-in design means you can add functionality without changing your fixture.
    Advance - Xitanium SR

    Advance Express


    The Advance Express program offers a simple and fast solution for replacing drivers in existing indoor, outdoor, and downlight LED fixtures. The Advance Express program includes a list of recommended drivers that are UL approved for field replacement. Click to the Advance Express page to view training documents, FAQs, and additional information on the program. 

     

     

    SimpleSet wireless programming technology


    With SimpleSet technology, manufacturers can configure a wide array of parameters quickly and efficiently—saving time, reducing the amount of steps needed and simplifying their workflow. The system can be easily integrated into your assembly process, either right in the production line or as a separate step in a dedicated work cell for batch processing.

     

    Go to Philips SimpleSet