You are now visiting the Signify website. A localized version is available for you.
Suggestions
    Advance by Signify

    Raising the bar for dim-to-off

     

    Advance Xitanium LED drivers with ComfortFade and auxiliary output offer a unique opportunity to deliver greater value for your customers. They set a new standard for performance, versatility, and reliability. Featuring ComfortFade dim to off technology, auxiliary output to allow the addition of sensors without an additional power pack, and the proven SimpleSet programming technology; these drivers raise the bar for advanced features.

     

    Go to Xitanium drivers with ComfortFade literature

    An easy way to enable smooth dim-to-off transitions

     

    With ComfortFade, you can easily customize the time it takes for luminaires to fade-to-on or dim-to-off via a sensor. Whether it’s a more gradual transition for occupant comfort or a code-compliant transition, one driver covers it all.

     

    Build a ComfortFade system in the Easy Design-in Tool

    Advance - ComfortFade smooth transitions

    A simple solution for fixture-level control

     

    Adding occupancy sensors, simple radios, or daylight harvesting controls is a great way to reduce energy consumption and meet regulatory requirements. Advance Xitanium LED drivers make it easy with a built-in 24V auxiliary output for fixture-level control.

     

    The auxiliary output is compatible with a wide range of off-the-shelf 0–10V controls, and it eliminates the need for an additional power pack — all while maintaining the original linear Xitanium footprint.