The Advance FlexTune System from Signify is an award-winning, all-digital wireless color tuning solution that makes human centric lighting more affordable, simpler to set up, and easier to control. It was awarded the prestigious Sapphire Award for the Smart and Connected SSL Systems category.
The Advance FlexTune System is available with a wide selection of fixed or cuttable-length LED modules (2700K to 6500K, CRI 80/90). It uses the state-of-the-art dual-channel Xitanium SR FlexTune LED driver that supports flicker-free, precise color tuning down to 1% dimming. In addition, the open-standard, Sensor Ready (SR) digital interface enables the Advance FlexTune System to be controlled by leading DLC-qualified wireless networked lighting control (NLC) solutions from Signify, such as Philips EasySense SNS210 MC as shown on the right, as well as SR partner companies such as Casambi, Enlighted, and Magnum Innovations.
For more information please refer to the links shown on this page.