The Advance Xitanium SR/D4i digital LED driver portfolio provides a strong, cost-effective foundation for a wide range of connected lighting systems - from individual luminaire control to networked solutions.
The Xitanium SR LED driver continues to accelerate the integration of connected lighting into building management systems. Models are available for 20W to 75W applications.
With the same features as indoor drivers, outdoor and industrial Xitanium SR drivers are further tailored for use in city management systems and industrial high-bay application. Models are available for 55W to 180W applications.
The SR Bridge allows drivers available in various power levels to connect to an SR-compatible sensor and aggregates the group as one. It’s an ideal way to bring the SR standard to downlighting applications or to fixtures using multiple drivers.