You are now visiting the Signify website. A localized version is available for you.
Suggestions

    ABConnect – as easy as 1 – 2 –  3

    Ghirardelli Square

    Battery powered fluorescent emergency ballasts and emergency LED drivers are an effective method of providing emergency lighting.  With the emergency lighting hidden inside of the luminaire, the space remains uncluttered with wall mounted devices.  This also means there needs to be a way to enable and disable them, be it for storage, transportation, or a safe installation.  Typically, this method of control is accomplished using a pair of wires and single-pin connectors, typically called an “inverter connector”, “converter connector”, or “enable connector”.  This method of control is effective but physical connectors are not an ideal solution when we have the technology to do so much better.

     

    Enter Bodine’s ABConnect (Automatic Bodine Connect).  ABConnect eliminates the need for a set of enable wires while reliably enabling and disabling a product’s emergency function.  To paraphrase a saying, ABConnect is as easy as 1 - 2 - 3.

     

    To ENABLE:

     

    1.  Wire the EM driver to the luminaire as normal.

    2.  When ready, apply AC Mains power.

    3.  The internal battery is now connected and EM driver is now ready.

       

    To DISABLE:

     

    1.  Remove AC Mains power from the driver or luminaire.

    2.  Press and hold the test switch for approximately three (3) seconds, until the light source turns off.

    3.  The battery is disconnected and the product is ready for storage, shipping, or installation.

    Save Time & Money with ABConnect video thumbnail

    Key benefits of ABConnect:

     

    Reliability – ABConnect ensures products are disabled during storage, shipping, or periods with extended power outage which can result in damage to the product.  This situation is common during building construction, extended natural disasters, or when the installation is powered down for maintenance, common in industrial settings or aboard something like nautical vessels or passenger train cars.  Additionally, ABConnect helps to preserve the integrity of luminaire gasketing, in the case of vapor tight luminaires.

     

    Safety – ABConnect ensures products remains in a deactivated state during installation until the installer can complete the luminaire assembly and power it up for the first time.  Closing the inverter connectors too early during installation can potentially present a safety hazard.

     

    Simplicity – ABConnect saves time and money by facilitating quick and easy installation.  It reduces the number of wires in the luminaires wireway and eliminates a step in the installation process.  There’s no need to revisit the installation once power is available, especially beneficial for luminaires not easily accessible due to mounting location or the installation’s environment.

     

    Speed - Testing of the emergency luminaire on the assembly line is simplified.  The factory needs only control over AC mains and the test switch (or switch wiring).  The luminaire can be assembled, fully tested, and the emergency driver disabled for shipping or storage in only a few easy to automate steps.

    with and without abconnect

     

    ABConnect is standard on all Bodine LED Drivers released since 2020.  Products equipped with ABConnect can be found below.  Please visit their webpages for more information.  For questions, please email us at BodineTech@signify.com or call us at 1-888-BODINE-8.

    Product information

    Very Small Form Factor Linear Family

    BSL10T3

     
    • 10 W Class 2 Output
    • ABConnect and Selectable Self-Test
    • Very Compact, Low Profile Linear Case
    • CEC Title 20

    Read more

    BSL06T3

     
    • 6 W Class 2 Output
    • ABConnect and Selectable Self-Test
    • Compact, Low Profile Linear Case
    • CEC Title 20

    Read more

    BSL20B Family

    20 W emergency illumination
     

    The BSL20B Emergency LED Driver family provides 20 W of output power to convert high output luminaires into code-compliant systems.  There are a variety of configurations to meet many diverse applications.

    BSL20B2

     
    • 20-54 Vdc or 54-200  Vdc output
    • Integral battery, with or without conduit
    • Field-installable

    Read more

    BSL20B6

     
    • Separate battery
    • Field-installable

    Read more

    BSL20B6 Cold

     
    • -20°C to 55°C
    • Separate battery
    • Field-installable

    Read more

    BSL14B Family

    14 W emergency illumination
     

    The BSL14B Emergency LED Driver family provides 14 W of output power to convert high output luminaires into code-compliant systems. There are a variety of configurations to meet many diverse applications.

    BSL14B2

     
    • 15-54 Vdc or 54-200 Vdc output
    • Integral battery, with or without conduit
    • Field-installable

    Read more

    BSL14B6

     
    • Separate battery
    • Field-installable

    Read more

    BSL14B2 2-Hour

     
    • 2-hour runtime
    • 15-54 Vdc or 54-200 Vdc output
    • Integral battery, with or without conduit
    • Field-installable

    Read more

    BSL13B Cold Family

    13 W emergency illumination
     

    The BSL13B Cold Emergency LED Driver family delivers 13 W of output power for a minimum of 90 minutes. It provides Class 2 code-complaint emergency lighting for extreme temperature applications.

    BSL13B2 Cold

     
    • -20°C to 55°C
    • Class 2 output
    • Field-installable

    Read more

    BSL13B6 Cold

     
    • -20°C to 55°C
    • Class 2 output
    • Separate battery
    • Field-installable

    Read more

    BSL07B

    7 W emergency illumination
     

    The BSL7B Emergency LED Driver family delivers 7 W of output power for a minimum of 240 minutes. It provides Class 2 code-complaint emergency lighting for especially demanding occupancy requirement.

    BSL07B2

     
    • 4-hour runtime
    • Class 2 output
    • Field-installable

    Read more

    BSL06M5 family

    6 W emergency illumination in a compact case
     

    The BSL06M5 range is an innovative emergency LED driver designed to simplify installation, suitable for indoor/damp locations and is ideal for most applications.

    BSL06M5

     
    • Self-testing
    • Up to 6 W emergency illumination
    • Compact case
    • Class 2 output
    • Field-installable