You are now visiting the Signify website. A localized version is available for you.
Suggestions
    Bodine - Emergency Lighting

    Emergency lighting for extended runtime applications


    While 90 minutes is the standard code-required time for emergency lighting operation, there are cases in which more than a 90-minute runtime is required or desired. For example, a hospital, school or assisted living facility might benefit from a longer emergency lighting runtime. Bodine offers fluorescent emergency ballasts with two- and four-hour runtimes to accommodate special applications. Extended runtime emergency ballasts are compatible with electronic, standard, energy-saving and dimming AC ballasts.

    Product information

    LED emergency drivers

    BSL14B2 2-Hour

     
    • 2-hour runtime
    • 15-54 Vdc or 54-200 Vdc output
    • Integral battery, with or without conduit
    • Field-installable

    Read more

    BSL07B2

     
    • 4-hour runtime
    • Class 2 output
    • Field-installable

    Read more

    Emergency Lighting Inverters

    ELI-S-185 CEC 2HR

     
    • 185 VA, Sinusoidal Output, 2 Hour runtime
    • CEC Title 20 and Self-Testing
    • Auto select 120 or 277 VAC
    • Automatic dimming (0-10V) of connected loads

    Read more

    ELI-S-400 2HR

     
    • 2 hour, 400 VA Sinusoidal Output
    • CEC Title 20 and Self-Testing
    • Auto select 120 or 277 VAC
    • Compact size (12.0” H x 12.5” W x 10.0” D)
    • Automatic dimming (0-10V) of connected loads

     

    Read more

    Fluorescent emergency ballasts

    B54U

     
    • 4-hour runtime
    • 225-450 lumen output

    Read more

    B70A

     
    • 2-hour runtime
    • 600-700 lumen output

    Read more