Bodine extended-temperature product lines provide emergency lighting in challenging environments. Cold-Pak and other extended-temperature models, which include emergency LED drivers and fluorescent emergency ballasts, are suitable for use in indoor, outdoor egress and damp locations, such as cold storage facilities, exterior stairways, food processing plants, outdoor canopies and parking garages. They generally withstand temperatures ranging from -20° C to +55° C, depending on the product. (Please see individual product specification sheets for temperature ranges and other important information.)