You are now visiting the Signify website. A localized version is available for you.
Suggestions

    BSL10 Cold-Pak


    Extended-Temperature Emergency LED Driver

     
    Emergency LED Driver, Class 2 Listed for field installation Extreme Cold Environments 14.0 Watts minimum initial output power
    Model #
    12NC
    BSL10COLD
    913702453401
    Bodine - Emergency Lighting
    Bodine - BSL10 Cold-Pak Emergency LED Driver
    UL Listed
    RoHS Compliant

    Product summary

    UL Listed
    For Field or Factory Installation (Indoor and Damp)

    Illumination Time
    90 Minutes

    Full Warranty
    5 Years (NOT pro-rata)

    Dual Input Voltage
    120 or 277 VAC, 60 Hz

    AC Input Current
    200 mA maximum with internal heater on
    90 mA maximum when internal heater off

    AC Input Power Rating
    25 W maximum with internal heater on
    7 W maximum when internal heater off

    Output Voltage
    24-52 VDC

    Output Power
    14.0 W minimum initial output power NFPA101 and NEC 700.12 compliant

    Test SwitchTest Switch/Charging Indicator
    Two-Wire Illuminated Test Switch (2W-ITS)

    Battery
    High-Temperature,
    Maintenance-Free
    Nickel-Cadmium Battery
    7- to 10-Year Life Expectancy

    Battery Charging Current
    270 mA

    Recharge Time
    24 Hours

    Temperature Rating (Ambient)
    -20°C to +55°C (-4°F to +131°F)

    Dimensions
    8.968” x 3.457” x 2.930”
    (227.8 mm x 87.8 mm x 74.4 mm)
    Mounting Center 8.514” (216.3 mm)

    Weight
    3.6 lbs. (1.6Kg) - metal w/o conduit