You are now visiting the Signify website. A localized version is available for you.
Suggestions

    BSL36 Cold-Pak


    Emergency LED Driver

     
    Emergency LED Driver, Class 2
    Extreme Cold Environments
    6 Watts minimum initial output power
    Model #
    12NC
    BSL36COLDITS67
    913702466601
    Bodine - Emergency Lighting
    Bodine - BSL36 LED Emergency Driver
    UL Listed
    RoHS Compliant

    Product summary

    UL Listed for US and Canada
    For Field or Factory Installation
    (Indoor and Damp)

    Illumination Time
    90 Minutes

    Initial Light Output
    600 Lumens @ 25°C *

    Full Warranty
    5 Years (NOT pro-rata)

    Dual Input Voltage
    120 or 277 VAC, 60 Hz

    AC Input Current
    120 mA maximum with internal heater on
    50 mA maximum when internal heater off

    AC Input Power Rating
    13 W maximum with internal heater on
    4 W maximum when internal heater off

    Output Voltage
    15 - 52 VDC

    Output Power
    6.0 W initial (regulated)
    NFPA-101 and NEC 700.12 compliant

    Test SwitchTest Switch/Charging Indicator
    Two-Wire Illuminated Test Switch (2W-ITS)**

    Battery
    High-Temperature,
    Maintenance-Free
    Nickel-Cadmium Battery
    7- to 10-Year Life Expectancy

    Battery Charging Current
    280 mA average

    Recharge Time
    24 Hours

    Temperature Rating (Ambient)
    -20°C to +55°C (-4°F to +131°F)

    Dimensions
    9.4” x 2.6” x 1.5”
    (238 mm x 67 mm x 38 mm)
    Mounting Center 8.9” (226 mm)

    Weight
    2.1 lbs. (.95Kg) - metal w/o conduit