BESbswy
BESbswy
BHD94GU Fluorescent Emergency Ballast | Bodine | Signify Lighting
You are now visiting the Signify website. A localized version is available for you.
Suggestions

    BHD94GU


    Hazardous Location
    Emergency Lighting Equipment

     
    Universal input voltage;
    One-lamp emergency illumination for
    4-pin fluorescent lamps (without integral starter);
    Suitable for low mercury lamps in hazardous locations
    Bodine - Emergency Lighting
    Bodine - BHD94GU Emergency Ballast
    UL Listed
    Available lamps

    Product summary

    UL COMPONENT RECOGNIZED
    Factory Installation Only (Damp)

    Illumination Time
    90 Minutes

    Initial Light Output
    300 - 750 Lumens

    Full Warranty
    3 Years (NOT pro-rata)

    Dual Input Voltage
    120 Through 277 VAC, 50 or 60 Hz

    AC Input Current
    50 mA

    AC Input Power Rating
    4.0 Watts

    Test Switch
    Single Pole

    Battery
    High-Temperature, Maintenance-Free
    Nickel-Cadmium Battery
    7- to 10-Year Life Expectancy

    Battery Charging Current
    300 mA

    Recharge Time
    24 Hour

    Charging Indicator Light
    LED

    Temperature Rating (Ambient)
    0°C to + 50°C (32°F to 122°F)

    Dimensions
    9.4” x 2.6” x 1.5”
    (238 mm x 67 mm x 38 mm)
    Mounting Center 8.9” (226 mm)

    Weight
    3.3 lbs. (1.49 kg)