Bodine offers emergency lighting products suitable for use with international voltages 220V-240V, as well as a selection of NOM certified models for Mexico.
B60
Fluorescent Emergency Ballast for Damp Locations, 1 or 2 Lamps, 600-700 Lumen Output.
B90
Fluorescent Emergency Ballast for Damp Locations, 1 Lamp, 500-600 Lumen Output.
B100
Fluorescent Emergency Ballast for Damp Locations, 1 Lamp, 350-450 Lumen Output.
LP550
Low-Profile Fluorescent Emergency Ballast, High Output for T5 & T8 Lamps, 1 Lamp, 390-700 Lumen Output.
LP600
High Lumen Low-Profile Fluorescent Emergency Ballast, High Output for T5 & T8 Lamps, 1 Lamp, 600-1325 Lumen Output.
B50ST
Fluorescent Emergency Ballast, 1 or 2 Lamps, 100-1400 Lumen Output, Universal & Self-Testing.
B54U
4 Hour Extended Runtime Fluorescent Emergency Ballast, 1 Lamp, 225-450 Lumen Output, Universal & Self-Testing.
BHD65U
Fluorescent Emergency Ballast for Hazardous Locations, 1 or 2 Lamps, 300-700 Lumens, Universal Input Voltage.
BHD94GU
Fluorescent Emergency Ballast for Hazardous Locations, 1 Lamp, 300-750 Lumens, Universal Input Voltage.
BSL722 Cold
LED Emergency Driver for Extreme Cold Temperatures (-20°C to 55°C), Up to 23.1 W Emergency Illumination with LEDs, Separate Battery Configuration.
GTD20A
Emergency Lighting Automatic Transfer Switch (BCELTS)/Bypass Device for Generator or Central Inverter Supplied Lighting, 20A Max for LED & Fluorescent Loads.
LP600STU
High Lumen Low-Profile Fluorescent Emergency Ballast, High Output for T5 & T8 Lamps, 1 Lamp, 600-1325 Lumen Output, Self-Testing.
Derek John Grepe Stockdale - OEM Sales Manager Mexico
Avenida La Palma No. 6,
San Fernando La Herradura, Huixquilucan,
52784, Estado de México, México
Christian Sauza - OEM Sales Manager
Calle 93 # 11a-11 7th Floor
Bogotá – Colombia