You are now visiting the Signify website. A localized version is available for you.
Suggestions

    BSL17C-C2ST


    Self-Testing Emergency LED Driver

     
    Self-Testing, Class 2 output
    Model #
    12NC
    BSL17CC2ST
    913702462301
    Bodine - Emergency Lighting
    Bodine - BSL17C-C2ST Emergency Ballast
    UL Listed
    Meets CEC Title 20

    Product summary

    UL Listed for US and Canada
    Listed to UL924 and tested to CSA 22.2, No. 141
    For Field or Factory Installation
    (Indoor and Damp)

    Illumination Time
    90 Minutes

    Full Warranty
    5 Years (NOT pro-rata)

    Universal Input Voltage
    120-277 VAC, 50/60 Hz

    AC Input Current
    3.0 W (Maximum)

    AC Input Power Rating
    2.75 W

    Output Voltage
    15.0 - 50.0 VDC

    Output Power
    7.5 W (Maximum)

    Test Switch/Charging Indicator Light
    2 W - ITS (2-Wire illuminated test switch)

    Battery
    High-Temperature,
    Maintenance-Free
    Nickel-Cadmium Battery
    7- to 10-Year Life Expectancy

    Recharge Time
    24 Hours

    Temperature Rating (Ambient)
    Ambient : 0°C to +50°C (32°F to 122°F) Case: Tc (max): 65°C

    Dimensions
    12.0" x 2.4" x 1.5"
    (304 mm x 60 mm x 38 mm)
    Mounting Center 11.5" (292 mm)

    Weight
    4.3 lbs. (1.95 kg)