You are now visiting the Signify website. A localized version is available for you.
Suggestions

    LP550


    Low-Profile Emergency Lighting Equipment

     
    Low-profile for standard and high-output T5 and T8 lamps
    End-of-lamp-life compatible
    Model #
    12NC
    LP550M
    913710839502
    Bodine - Emergency Lighting
    Bodine - LP550 Emergency Ballast
    file
    Available lamps

    Product summary

    UL Listed
    Factory or Field Installation (Indoor and Damp)

    Illumination Time
    90 Minutes

    Initial Light Output
    390 - 700 Lumens @ 25°C

    Full Warranty
    5 Years (NOT pro-rata)

    Dual Input Voltage
    120/277 VAC, 60 Hz

    AC Input Current
    190 mA

    AC Input Power Rating
    2.6 Watts

    Test Switch
    Single Pole

    Battery
    High-Temperature, Maintenance-Free
    Nickel-Cadmium Battery
    7- to 10-Year Life Expectancy

    Battery Charging Current
    165 mA

    Recharge Time
    24 Hour

    Charging Indicator Light
    LED

    Temperature Rating (Ambient)
    0°C to +50°C (32°F to 122°F)

    Dimensions
    18.5" L x 1.18" W x 1.18" H
    (470 mm x 30 mm x 30 mm)
    Mounting Center 18.1" (460 mm)

    Weight
    2.3 lbs. (1.0 kg)