You are now visiting the Signify website. A localized version is available for you.
Suggestions

    LP600STU


    Universal & Self-Testing                                               
    Emergency Lighting Equipment

     
    Specification grade; High-lumen, low-profile;
    For standard and high output T5/T8;
    Automatic code-compliant testing
    Model #
    12NC
    LP600STUCR
    913702456301
    Bodine - Emergency Lighting
    Bodine - LP600STU Emergency Ballast
    file
    Available lamps

    Product summary

    UL LISTED FOR US AND CANADA
    Factory or Field Installation (Damp)

    Illumination Time
    90 Minutes

    Initial Light Output
    600 - 1325 Lumens @ 25°C

    Full Warranty
    5 Years (NOT pro-rata)

    Universal Input Voltage
    120 Through 277 VAC, 50 or 60 Hz

    AC Input Current
    55 mA

    AC Input Power Rating
    5.0 Watts

    Test Switch
    Single Pole

    Battery
    High-Temperature, Maintenance-Free
    Nickel-Cadmium Battery
    7- to 10-Year Life Expectancy

    Battery Charging Current
    150 mA

    Recharge Time
    24 Hour

    Charging Indicator Light
    LED

    Temperature Rating (Ambient)
    0°C to +50°C (32°F to 122°F)

    Dimensions
    21.5" L x 1.18" W x 1.18" H
    (546 mm x 30 mm x 30 mm)
    Mounting Center 21.1" (536 mm)

    Weight
    3.3 lbs. (1.5 kg)