You are now visiting the Signify website. A localized version is available for you.
Suggestions

    Bodine News

    Follow us on LinkedIn for the latest and greatest
    Bodine news.
     
     

    2022 News articles

    • A new member for an already impressive product family

      A new member for an already impressive product family

      Bodine has added a new SKU to an already impressively large family. The BSL14B2 DF offers everything included with the BSL14B2 but with added flexibility in installation and mounting.

    • Small package, big deal

      Small package, big deal

      The small but mighty BSL10T3 and BSL06T3 are the smallest, most capable linear emergency LED drivers offered to date. Learn more about these unique products here.

    • The familiar and trusted, but better

      The familiar and trusted, but better

      The updated ELI-S-250 and the new extended runtime ELI-S-185 2-Hr are now available and make an exceptional lineup of emergency lighting inverters even better.

    Join the Bodine subscription list


    Click on the link, enter in your information and you’ll start receiving updates on new products, industry news and more from a trusted brand in emergency lighting for over 60 years.

     

    Subscribe to the Bodine list

    Archive

    2021 News articles

    • Emergency Lighting Solution for Dimmable Type B TLED Lamps

      Emergency Lighting Solution for Dimmable Type B TLED Lamps

      Designed for new dimmable Type B TLED lamps, required to meet the DLC Performance Standard 5.0.

    • High power LED emergency drivers in smaller packages

      High power LED emergency drivers in smaller packages

      Bodine’s most extensive product launch and most advanced products to date are now available.

    • Special new products now available

      Special new products now available

      Now available, the new Bodine cold and extended runtime products are your solution for challenging applications.

    2020 News articles

    • Innovative design changes the emergency lighting landscape

      Innovative design changes the emergency lighting landscape

      The new Bodine 6W emergency LED driver is the first of its kind emergency solution in a compact metal housing, designed for space-limited LED applications

    • Bodine recognized twice in the 2020 IES progress report

      Bodine recognized twice in the 2020 IES progress report

      Bodine is proud to announce that the Bodine GTDU and the Bodine BSL06M5 have been recognized in the 2020 IES Progress report.

    • UltimateOne AC/emergency combination LED drivers 202007

      UltimateOne AC/emergency combination LED drivers 202007

      After popular demand for the Bodine UltimateOne combination AC drivers, Bodine continues to innovate the product line and are proud to announce that the UltimateOne drivers are now CEC Title 20 compliant.

    2019 News articles

    • Upgraded dual UL Listed generator transfer device

      Upgraded dual UL Listed generator transfer device

      GTDU is a dual UL Listed generator transfer device with upgraded features from the original GTD such as universal input, 0-10V dimming control override capabilities and a 24VDC fire alarm override option.

    • Technology that fits

      Technology that fits

      The ELI-S-10 is a 10VA emergency inverter with a compact size that helps simplify installation and provide flexibility.

    • Emergency LED driver upgrade

      Emergency LED driver upgrade

      The Bodine BSL718 emergency LED driver has been upgraded to offer additional battery types and configurations.

    • Emergency LED driver for hazardous location luminaires

      Emergency LED driver for hazardous location luminaires

      The new Bodine BSL310HAZSB universal input LED emergency driver offers emergency lighting for hazardous location luminaires.

    • Emergency lighting inverter with auto dimming

      Emergency lighting inverter with auto dimming

      The upgraded Bodine ELI-S-100 emergency lighting inverter offers 100VA sinusoidal output with automatic dimming.

    2018 News articles

    • Cost-effective emergency LED driver

      Cost-effective emergency LED driver

      Bodine's 4W BSL4L LED emergency driver offers a cost-effective, high-quality code-compliant emergency lighting solution for space-limited linear fixtures.

    • Extended-temp for indoor and outdoor applications

      Extended-temp for indoor and outdoor applications

      The new Bodine BSL4SB & BSL8SB LED emergency drivers support emergency lighting operation in an extended-temperature range and feature a separate battery configuration.

    • Emergency lighting for fluorescent and TLED applications

      Emergency lighting for fluorescent and TLED applications

      Bodine's B50CT emergency ballast works with linear fluorescent and Type A TLED applications.

    2017 News articles

    • LFI Innovation Awards

      LFI Innovation Awards

      Lightfair's prestigious LFI Innovation Awards honors industry innovations for lighting-related products & designs that were introduced during the past 12 months.

    • Compact-design emergency LED drivers

      Compact-design emergency LED drivers

      The new Bodine BSL10LST and BSL6LST emergency LED drivers are now available.

    • UltimateOne AC/emergency combination LED drivers

      UltimateOne AC/emergency combination LED drivers

      Bodine's UltimateOne combination AC/emergency LED drivers BAC40EM10 & BAC40EM6 combine a 40W dimming LED driver with SimpleSet technology & a 10W or 6W emergency LED driver in one low-profile case.