The 6W BSL6LST is 14.1” x 1.18” x 1.0”, while the 10W BSL10LST is 16.6” x 1.18” 1.0”. They are about 30% shorter in length than our popular BSL310LP emergency LED driver. Please note the smaller size does not affect power. Both the BSL10LST and the BSL310LP are 10W units.
The new drivers support emergency illumination for 90 minutes in emergency mode. The BSL10LST provides up to 1300 lumens and the BSL6LST up to 780 lumens.* As with our other self-testing emergency LED drivers, they automatically test monthly (30 seconds) and annually (90 minutes). The BSL10LST and BSL6LST are CEC Title 20 compliant and feature poke-in wire connections to help simplify installation.
They are UL Listed for the U.S. and Canada.
* Lumens based on min efficacy of 130 lumens/watt of load power.
The familiar and trusted, but better
The updated ELI-S-250 and the new extended runtime ELI-S-185 2-Hr are now available and make an exceptional lineup of emergency lighting inverters even better.
A new member for an already impressive product family
Bodine has added a new SKU to an already impressively large family. The BSL14B2 DF offers everything included with the BSL14B2 but with added flexibility in installation and mounting.
Small package, big deal
The small but mighty BSL10T3 and BSL06T3 are the smallest, most capable linear emergency LED drivers offered to date. Learn more about these unique products here.