You are now visiting the Signify website. A localized version is available for you.
Suggestions
    Bodine - Emergency Lighting

    Cost-effective emergency LED driver

    February 2018

    Introducing the new BSL4L emergency LED driver

    The cost-effective solution for linear fixtures

    The Philips Bodine 4W BSL4L emergency LED driver offers a cost-effective, high-quality code-compliant* emergency lighting solution for space-limited linear fixtures. In addition, the BSL4L includes proprietary charging technology designed for low energy consumption and poke-in wiring connections to help simplify installation.

    *NFPA® 101 Life Safety Code®
    The emergency driver is UL Listed for factory or field installation in the U.S. and Canada. It allows the same LED luminaire to be used for normal and emergency operation. The BSL4L works in conjunction with a Class 2 AC LED driver that has an output current not to exceed 3.0A and provides emergency mode output of up to 520 lumens.* The BSL4L consists of a high-temperature nickel-cadmium battery, proprietary charging technology and electronic circuitry in one case. It can deliver up to 4W to an LED load (15 -54 VDC) for a minimum of 90 minutes. If used in an emergency-only fixture, no AC driver is necessary. The BSL4L is suitable for indoor and damp locations and also for installation in sealed and gasketed fixtures, including fixtures rated for wet locations. For more information about specific LED and AC driver compatibility, please call the factory.
     
    *Based on a min efficacy of 130 lumens/watt of load power.
    Bodine - BSL4L

    Highlights

    • Cost-effective, code-compliant emergency lighting solution, ideal for price-sensitive applications (Compare to the cost-effective Philips Bodine B100 fluorescent emergency ballast.)
    • Proprietary charging technology designed for low energy consumption
    • Meets Title 20 CEC (California Energy Commission) efficiency standards
    • Class 2 output (UL1310 certified)
    • Poke-in wiring connections for simplified installation
    • Dimensions: Enclosure - 424 mm x 30 mm x 25 mm
    • RoHS compliant

    More articles

    • The familiar and trusted, but better

      The familiar and trusted, but better

      The updated ELI-S-250 and the new extended runtime ELI-S-185 2-Hr are now available and make an exceptional lineup of emergency lighting inverters even better.

    • A new member for an already impressive product family

      A new member for an already impressive product family

      Bodine has added a new SKU to an already impressively large family. The BSL14B2 DF offers everything included with the BSL14B2 but with added flexibility in installation and mounting.

    • Small package, big deal

      Small package, big deal

      The small but mighty BSL10T3 and BSL06T3 are the smallest, most capable linear emergency LED drivers offered to date. Learn more about these unique products here.