The BSL310HAZSB is UL Component Recognized (U.S. and Canada) for factory installation only and is suitable for use in Class I, Division 2 type fixtures. It is also suitable for indoor and damp locations and for sealed & gasketed fixtures, including fixtures rated for wet locations. Fixtures should be tested by the fixture manufacturer in accordance with the standards pertaining to Class I, Division 2 applications.
The emergency driver’s small size (electronics: 6.2” x 2.2” x 1.2”) and separate battery design help provide installation flexibility. BSL310HAZSB meets CEC (California Energy Commission) Title 20 efficiency standards.
The familiar and trusted, but better
The updated ELI-S-250 and the new extended runtime ELI-S-185 2-Hr are now available and make an exceptional lineup of emergency lighting inverters even better.
A new member for an already impressive product family
Bodine has added a new SKU to an already impressively large family. The BSL14B2 DF offers everything included with the BSL14B2 but with added flexibility in installation and mounting.
Small package, big deal
The small but mighty BSL10T3 and BSL06T3 are the smallest, most capable linear emergency LED drivers offered to date. Learn more about these unique products here.