The ELI-S-100 works in conjunction with LED or fluorescent fixtures to create an emergency lighting system. Connected fixtures can be on, off, switched or dimmed without affecting emergency operation. Upon failure of normal power, the ELI-S-100 instantly begins providing power to the connected load and will continue to power the load for a minimum of 90 minutes or until normal power is restored..
ELI-S-100 is UL Listed for the U.S. and Canada and meets CEC (California Energy Commission) Title 20 efficiency standards.
* Please see the specification sheet for important information on efficiency and start-up power (page 2), as well as for additional product details.
The familiar and trusted, but better
The updated ELI-S-250 and the new extended runtime ELI-S-185 2-Hr are now available and make an exceptional lineup of emergency lighting inverters even better.
A new member for an already impressive product family
Bodine has added a new SKU to an already impressively large family. The BSL14B2 DF offers everything included with the BSL14B2 but with added flexibility in installation and mounting.
Small package, big deal
The small but mighty BSL10T3 and BSL06T3 are the smallest, most capable linear emergency LED drivers offered to date. Learn more about these unique products here.