The Bodine BSL718 emergency LED driver has been upgraded to offer additional battery types and configurations. The BSL718 operates in a temperature range of -20° C to +60° C with SLA and NiMH or 0° C to +60° C with NiCd. It provides 90 minutes of emergency lighting in the event of a failure of normal power and delivers 18W (constant with SLA battery option; initial for NiMH and NiCd) to an LED load.
The BSL718 is UL Listed for the U.S. and Canada and meets California Energy Commission (CEC) Title 20 efficiency standards.
*Please review the product specification sheet for information on battery configurations.
The familiar and trusted, but better
The updated ELI-S-250 and the new extended runtime ELI-S-185 2-Hr are now available and make an exceptional lineup of emergency lighting inverters even better.
A new member for an already impressive product family
Bodine has added a new SKU to an already impressively large family. The BSL14B2 DF offers everything included with the BSL14B2 but with added flexibility in installation and mounting.
Small package, big deal
The small but mighty BSL10T3 and BSL06T3 are the smallest, most capable linear emergency LED drivers offered to date. Learn more about these unique products here.