The Bodine ELI-S-10 emergency lighting inverter is technology that fits. The 10VA unit’s size (390 mm x 58 mm x 30 mm) helps simplify installation and provide flexibility. Models without a conduit, with a conduit or with a conduit and dual flex are available.
With patented dimming technology, the ELI-S-10 allows you to dim a higher power fixture, with 0-10V dimming, to 10VA automatically in emergency mode. You won’t need a large inverter to work with your 50W fixture, and no dip switches need to be set.
ELI-S-10 works in applications when a standard emergency LED driver will not, such as with an LED screw-base lamp or a tunable white luminaire with limited access to the complete light engine for emergency illumination.
The inverter is UL Listed and California Energy Commission (CEC) Title 20 compliant for use in California.
The familiar and trusted, but better
The updated ELI-S-250 and the new extended runtime ELI-S-185 2-Hr are now available and make an exceptional lineup of emergency lighting inverters even better.
A new member for an already impressive product family
Bodine has added a new SKU to an already impressively large family. The BSL14B2 DF offers everything included with the BSL14B2 but with added flexibility in installation and mounting.
Small package, big deal
The small but mighty BSL10T3 and BSL06T3 are the smallest, most capable linear emergency LED drivers offered to date. Learn more about these unique products here.