You are now visiting the Signify website. A localized version is available for you.
Suggestions
    Bodine - Emergency Lighting

    UltimateOne AC/emergency combination LED drivers

    July 2020

    UltimateOne AC emergency combination LED drivers are now CEC Title 20 compliant


    After popular demand for the Bodine UltimateOne combination AC  drivers, Bodine continues  to innovate the product line and is proud to announce that the UltimateOne drivers are now CEC Title 20 compliant.

    The Bodine UltimateOne combination AC/emergency drivers for LED fixtures, the BAC40EM10 and BAC40EM6, are a combination of 40W dimming LED driver and a 10W or 6W emergency LED driver in one low-profile case. The combination design guarantees compatibility between the AC and emergency drivers and helps simplify the installation process.

     

    During normal operation, the combination drivers operate as a standard SimpleSet programmable 40W AC driver. When AC power fails, they immediately switch to the emergency mode, operating LEDs at a reduced lumen output for a minimum of 90 minutes. When AC power is restored, the emergency driver circuitry automatically returns to the  charging mode.

     

    The combination drivers measure 14.1” x 1.18” x 1.0” and feature a separate battery (1” diameter) for mounting flexibility. BAC40EM10 and BAC40EM6 are CEC Title 20 compliant and UL Recognized for factory installation only.

    Bodine - BAC40EM10 and BAC40EM6

    Highlights

    • Meets California Energy Commission Title 20 Efficiency requirements
    • AC/Emergency LED driver in one compact, low-profile case
    • AC and EM driver compatibility is confirmed
    • Emergency mode lumen output of up to 1300 lumens for BAC40EM10 and 800 lumens BAC40EM6
    • Compatible with a variety of LED strip manufacturers
    • SimpleSet programming for AC operation
    • 0-10V dimming to 1%
    • RoHS compliant
    • Fewer wires to simplify installation
    • 40W AC Driver with 10W or 6W emergency output
    • AC and emergency operation in one compact.
    • AC/EM driver compatibility is confirmed
    • Separate battery for mounting flexibility
    • Fewer wires to help simply classification
    • Class 2 output  - UL 1310 Certified CSA 22.2 No 223- M91 compliant
    Logo IES
    The UltimateOne was accepted into the 2017 IES Progress report.
    The Philips Bodine UltimateOne combination AC / Emergency LED driver technology won Lightfair International's 2017 Innovation Award for the ballasts, transformers & LED drivers category.

    More articles

    • The familiar and trusted, but better

      The familiar and trusted, but better

      The updated ELI-S-250 and the new extended runtime ELI-S-185 2-Hr are now available and make an exceptional lineup of emergency lighting inverters even better.

    • A new member for an already impressive product family

      A new member for an already impressive product family

      Bodine has added a new SKU to an already impressively large family. The BSL14B2 DF offers everything included with the BSL14B2 but with added flexibility in installation and mounting.

    • Small package, big deal

      Small package, big deal

      The small but mighty BSL10T3 and BSL06T3 are the smallest, most capable linear emergency LED drivers offered to date. Learn more about these unique products here.