You are now visiting the Signify website. A localized version is available for you.
Suggestions
    Bodine - Emergency Lighting

    A new member for an already impressive product family

    July, 2022

    BSL14B2 CDF


     

    Bodine has added something new to a model family that already boasts an impressive 18 SKU’s with an already wide variety of mechanical and electrical configurations.  The BSL14B2 DF provides yet another way to install a product by offering the plenum rated test switch separate from the other wiring harnesses.  This allows the illuminated test switch to be mounted outside of the luminaire, up to 3 feet away from the emergency driver (or even further with the optional extension cable ).  IP65 and plenum rating means the illuminated test switch can be located almost anywhere.

     

    The BSL14B2 DF has a Class 2 rated output, conduit for mounting flexibility, and a separate IP65 plenum rated test switch assembly for ultimate flexibility in locating the test switch.

     

    *For more information, such as specifications and installation instructions, please click the link below.

    Bodine - BSL718

    More articles

    • The familiar and trusted, but better

      The familiar and trusted, but better

      The updated ELI-S-250 and the new extended runtime ELI-S-185 2-Hr are now available and make an exceptional lineup of emergency lighting inverters even better.

    • Small package, big deal

      Small package, big deal

      The small but mighty BSL10T3 and BSL06T3 are the smallest, most capable linear emergency LED drivers offered to date. Learn more about these unique products here.

    • Emergency Lighting Solution for Dimmable Type B TLED Lamps

      Emergency Lighting Solution for Dimmable Type B TLED Lamps

      Designed for new dimmable Type B TLED lamps, required to meet the DLC Performance Standard 5.0.