You are now visiting the Signify website. A localized version is available for you.
Suggestions
    Bodine - Emergency Lighting

    Small package, big deal!

    August, 2022

    Now available, the small but mighty BSL10T3 and BSL06T3.


    The newest groundbreaking Bodine LED emergency drivers, the BSL10T3 and BSL06T3, are now here!  The BSL10T3 is the smallest 10 W driver on the market today and both products are loaded with features not found anywhere else.  These Class 2 output emergency LED drivers features ABConnect for simple and foolproof installation.  The BSL10T3 and BSL06T3 are also the first products to feature Bodine’s STSelect, the easiest way to enable or disable automatic self testing with the flip of a switch.  Enable self-test for installations where code compliant automatic testing is needed.  Disable self-test for special installations where manual testing only is allowed (operating rooms, theaters, churches, etc.).
    Bodine - BSL718

    Highlights

    • The BSL10T3 is the smallest 10 W LED emergency driver on the market.
    • The BSL06T3 shares the same chassis.
    • UL Listed for factory or field installation.
    • Meets CEC Title 20 input requirements
    • Class 2 output
    • ABConnect for simple, foolproof installation
    • STSelect to turn on self-test when you want it, and turn it off when you don’t

    More articles

    • The familiar and trusted, but better

      The familiar and trusted, but better

      The updated ELI-S-250 and the new extended runtime ELI-S-185 2-Hr are now available and make an exceptional lineup of emergency lighting inverters even better.

    • A new member for an already impressive product family

      A new member for an already impressive product family

      Bodine has added a new SKU to an already impressively large family. The BSL14B2 DF offers everything included with the BSL14B2 but with added flexibility in installation and mounting.

    • Emergency Lighting Solution for Dimmable Type B TLED Lamps

      Emergency Lighting Solution for Dimmable Type B TLED Lamps

      Designed for new dimmable Type B TLED lamps, required to meet the DLC Performance Standard 5.0.