You are now visiting the Signify website. A localized version is available for you.
Suggestions
    Bodine - Emergency Lighting

    The familiar and trusted, but better

    July, 2022

    ELI-S-250 CEC and ELI-S-185 2-Hour are now available.


    The new ELI-S-250, also known as the ELI-S-250 CEC, is now released.  The new ELI-S-250 CEC features everything you know and love about the previous generation, such as the same familiar chassis, battery, and the flexibility of Auto-Dim, but now with:

    • CEC Title 20 Input Compliance
    • Self-Test with Load Deviation Detection

     

    Additionally, for special occupancy requirements, Bodine is releasing the ELI-S-185 2-Hour.  The ELI-S-185 2-Hour has all the same great features of the new ELI-S-250 but with an emergency output power of 185 VA and a 2 hour emergency runtime to meet FEMA requirements.  Like the ELI-S-250, the ELI-S-185 can also power load up to 800 VA in the normal mode, and, using Auto-dim and 0-10V dimming connections, reduce the power to 185 VA for 2-hours.

     

    New ELI-S-250 CEC:

    • Ordering Code: ELI250I2UO30AD2
    • 12NC: 913702485501

    New ELI-S-185-2HR:

    • Ordering Code: ELI185I2UO30AD2HR2
    • 12NC: 913702485601

     

    *For more information and full product details on both new products,  please see the links below.  If you have any questions, please contact your Sales Manager or Bodine Tech Support at bodinetech@signify.com or 1-888-Bodine-8, Option 2.

    Bodine - BSL718
    Bodine - BSL718

    More articles

    • A new member for an already impressive product family

      A new member for an already impressive product family

      Bodine has added a new SKU to an already impressively large family. The BSL14B2 DF offers everything included with the BSL14B2 but with added flexibility in installation and mounting.

    • Small package, big deal

      Small package, big deal

      The small but mighty BSL10T3 and BSL06T3 are the smallest, most capable linear emergency LED drivers offered to date. Learn more about these unique products here.

    • Emergency Lighting Solution for Dimmable Type B TLED Lamps

      Emergency Lighting Solution for Dimmable Type B TLED Lamps

      Designed for new dimmable Type B TLED lamps, required to meet the DLC Performance Standard 5.0.