BESbswy
BESbswy
BCA2 FirstLink Connected Combo Exit Sign | Bodine | Signify
You are now visiting the Signify website. A localized version is available for you.
Suggestions

    BCA2


    Connected Battery Backup Combo Exit Sign

     

    Battery Backup, Universal Mount

    Red or Green Lettering

    Adjustable Lamp Heads

    FirstLink Compatible for Automated Testing and Reporting

    UL Listed, Spacing up to 76’

    Model #
    12NC

    BCA2GWFL1

    BCA2RWFL1

    929002757113

    929002757213

    Bodine - Emergency Lighting
    Bodine - BCA2
    UL Listed
    RoHS Compliant

    Product summary

    UL LISTED FOR US & CANADA

    Listed to UL 924 for Field Installation in the US and Canada (Indoor and Damp)

    DOE Compliant

    Illumination Time
    90 Minutes

    Initial Light Output
    520 Lumens (total from both lamp heads)
    Fixture Spacings – See Spec

    Full Warranty
    5 Years (NOT pro-rata)

    Universal Input Voltage
    120-277 VAC, 50/60 Hz

    Construction

    White thermoplastic housing

    UL94 5VA flame rated UV stable

    Contractor friendly snap together design

    Electronics and battery contained within housing

    Installation

    Universal wall/end/ceiling mounting (universal mounting adapter provided for wall and end mounting)

    Back plate keyhole slots are easily removable knockouts for securing to a 3" or 4" j-box

    Pop-out directional indicating chevrons easily removed as required

    Battery
    High-Temperature, Maintenance-Free
    Lithium-Ion Battery
    7- to 10-Year Life Expectancy

    Recharge Time
    24 Hours

    Temperature Rating (Ambient)
    50° F to 104° F (10° C to 40° C)

    Dimensions
    8.7" H x 13.75" W x 2.13" D (220mm x 350mm x 255mm)

    Weight
    2.9 lbs (1.32 kg)