You are now visiting the Signify website. A localized version is available for you.
Suggestions

    BUA1


    2 Lamp Head Emergency Lighting Unit

     

    180 Lumens for Spacing up to 40’

    Adjustable Lamp Heads

    Universal Mount

    FirstLink Compatible for Automated Testing and Reporting

    Model #
    12NC
    BUA1WFL1
    929002756713
    Bodine - Emergency Lighting
    Bodine - BUA1
    UL Listed
    Title 20 CEC efficiency standards
    RoHS Compliant

    Product summary

    UL LISTED FOR US & CANADA

    Listed to UL 924 for Field Installation in the US and Canada (Indoor and Damp)

    CEC Title 20 Compliant

    Illumination Time
    90 Minutes

    Initial Light Output
    180 Lumens (total from both lamp heads)
    Fixture Spacings – See Spec

    Full Warranty
    5 Years (NOT pro-rata)

    Universal Input Voltage
    120-277 VAC, 50/60 Hz

    Construction

    White thermoplastic housing

    UL94 5VA flame rated UV stable

    Contractor friendly snap together design

    Electronics and battery contained within housing

    Installation

    Wall and Ceiling mounting

    Back plate keyhole slots are easily removable knockouts for securing to a 3" or 4" j-box

    Battery
    High-Temperature, Maintenance-Free
    Lithium-Ion Battery
    7- to 10-Year Life Expectancy

    Recharge Time
    24 Hours

    Temperature Rating (Ambient)
    50° F to 104° F (10° C to 40° C)

    Dimensions
    4.75" H x 7.125" W x 2.375" D (120mm x 181mm x 67mm)

    Weight
    1.1 lbs (0.5 kg)