You are now visiting the Signify website. A localized version is available for you.
Suggestions

    BUA2


    2 Lamp Head Emergency Lighting Unit

     

    520 Lumens for Spacing up to 76’

    Adjustable Lamp Heads

    Universal Mount

    FirstLink Compatible for Automated Testing and Reporting

    Model #
    12NC
    BUA2WFL1
    929002756813
    Bodine - Emergency Lighting
    Bodine - BUA2
    UL Listed
    Title 20 CEC efficiency standards
    RoHS Compliant

    Product summary

    UL LISTED FOR US & CANADA

    Listed to UL 924 for Field Installation in the US and Canada (Indoor and Damp)

    CEC Title 20 Compliant

    Illumination Time
    90 Minutes

    Initial Light Output
    520 Lumens (total from both lamp heads)
    Fixture Spacings – See Spec

    Full Warranty
    5 Years (NOT pro-rata)

    Universal Input Voltage
    120-277 VAC, 50/60 Hz

    Construction

    White thermoplastic housing

    UL94 5VA flame rated UV stable

    Contractor friendly snap together design

    Electronics and battery contained within housing

    Installation

    Wall and Ceiling mounting

    Back plate keyhole slots are easily removable knockouts for securing to a 3" or 4" j-box

    Battery
    High-Temperature, Maintenance-Free
    Lithium-Ion Battery
    7- to 10-Year Life Expectancy

    Recharge Time
    24 Hours

    Temperature Rating (Ambient)
    50° F to 104° F (10° C to 40° C)

    Dimensions
    4.75" H x 10.25" W x 2.625" D (120mm x 260mm x 77mm)

    Weight
    1.25 lbs (0.57 kg)