You are now visiting the Signify website. A localized version is available for you.
Suggestions

    BXA


    Connected Battery Backup Exit Sign

     

    Battery Backup, Universal Mount

    Red or Green Lettering

    FirstLink Compatible for Automated Testing and Reporting

    UL Listed

    Model #
    12NC

    BXAGWFL1

    BXARWFL1

    929002756913

    929002757013

    Bodine - Emergency Lighting
    Bodine - BXA
    UL Listed
    RoHS Compliant

    Product summary

    UL LISTED FOR US & CANADA

    Listed to UL 924 for Field Installation in the US and Canada (Indoor and Damp)

    DOE Compliant

    Illumination Time
    90 Minutes

    Full Warranty
    5 Years (NOT pro-rata)

    Universal Input Voltage
    120-277 VAC, 50/60 Hz

    Construction

    White thermoplastic housing

    UL94 5VA Flame Rated, UV stable

    Contractor friendly snap together design

    Electronics and battery contained within housing

    Installation

    Universal wall/end/ceiling mounting (universal mounting adapter provided for wall and end mounting)

    Back plate keyhole slots are easily removable knockouts for securing to a 3" or 4" j-box

    Pop-out directional indicating chevrons easily removed as required

    Extra stencil face plate provided for double faced applications

    Battery
    High-Temperature, Maintenance-Free
    Lithium-Ion Battery
    7- to 10-Year Life Expectancy

    Recharge Time
    24 Hours

    Temperature Rating (Ambient)
    50° F to 104° F (10° C to 40° C)

    Dimensions
    8.7" H x 13.75" W x 2.13" D (220mm x 350mm x 255mm)

    Weight
    2.6 lbs (1.18 kg)