You are now visiting the Signify website. A localized version is available for you.
Suggestions
    Bodine - Emergency Lighting

    Fluorescent emergency ballasts


    Bodine offers emergency ballasts for both linear and compact fluorescent lamp fixtures. Bodine fluorescent emergency ballasts for linear lamps operate most single and bi-pin fluorescent lamps, including U-shaped, HO, VHO, circline and energy-saving, and 4-pin long compacts. They are compatible with electronic, standard, energy-saving and dimming AC ballasts. Bodine emergency ballasts for linear lamps are UL Listed for factory or field installation, provide at least 90 minutes of emergency lighting and can produce up to 3500 lumen initial light output, depending on the model. They, like the compact line, allow you to easily covert new or existing fluorescent fixtures into emergency lighting.   
     

    Bodine compact fluorescent emergency ballasts are designed for compact lamp fluorescent fixtures. These emergency ballasts operate most 4-pin compact lamps, including twin-tube, double twin-tube (quad), triple twin-tube and long compact lamps, and they are compatible with electronic, standard, energy-saving and dimming AC ballasts, as well as with energy management systems, such as occupancy detectors and phot sensors. Bodine compact emergency ballasts are UL Listed for factory or field installation or UL Recognized for factory installation only. Like the linear line, they provide 90 minutes of emergency lighting.

    Linear products

    B30

     
    • 1 or 2 Lamps
    • 900 - 3500 Lumen Output

    B30ST

     
    • 1 or 2 Lamps
    • 900 - 3500 Lumen Output

    B50

     
    • 1 or 2 Lamps
    • Up to 1600 Lumen Output

    B50CT

     
    • 1 Lamps
    • Up to 1400 Lumen output

    B50ST

     
    • 1 or 2 Lamps
    • 100 - 1400 Lumen output

    B50-CAN

     
    • 1 or 2 Lamps
    • Compatible with 7 - 16.5W Type A TLED lamps
    • Up to 1400 Lumen Output

    B54U

     
    • 1 Lamp
    • 225 - 450 Lumen output
    • Has no regulatory listing

    B60

     
    • 1 or 2 Lamps
    • 600 - 700 Lumen output

    B70A

     
    • 1 Lamp
    • 600 - 700 Lumen output

    B90

     
    • 1 Lamp
    • 500 - 600 Lumen output

    B100

     
    • 1 Lamp
    • 350 - 450 Lumen output

    BDL60U

     
    • 1 or 2 Lamps
    • 300 - 700 Lumen output

    LP550

     
    • 1- lamp operation
    • 390-700 lumen output

    LP600

     
    • 1- lamp operation
    • 600-1325 lumen output

    LP600STU 

     
    • 1- lamp operation
    • 600 to 1325 lumen output
    • Self-testing

    Type A TLED compatible products

    B50

     
    • 1 or 2 Lamps
    • Up to 1600 Lumen Output

    B50CT

     
    • 1 Lamps
    • Up to 1400 Lumen output

    B50-CAN

     
    • 1 or 2 Lamps
    • Compatible with 7 - 16.5W Type A TLED lamps
    • Up to 1400 Lumen Output

    B30

     
    • 1 or 2 Lamps
    • 900 - 3500 Lumen Output

    B30ST

     
    • 1 or 2 Lamps
    • 900 - 3500 Lumen Output

    LP600

     
    • 1- lamp operation
    • 600-1325 lumen output

    LP600STU 

     
    • 1- lamp operation
    • 600 to 1325 lumen output
    • Self-testing

    Compact products

    B94GU & B94CGU

     
    • 1 Lamp
    • 300 - 750 Lumen Output

    CF94GU

     
    • 1 Lamp
    • 300 - 700 Lumen Output