You are now visiting the Signify website. A localized version is available for you.
Suggestions

    B30ST


    Self-Testing

     
    Automatic Code-Compliant Testing
    High Lumen Output
    AC/DC Output for T5 or T8 lamps
    Universal Input (120 through 277)
    Model #
    12NC
    B30STU
    913702461301
    Bodine - Emergency Lighting
    Bodine - B30ST Emergency Ballast
    UL Certified

    Product summary

    UL LISTED For US and Canada
    Factory or Field Installation
    (Indoor and Damp)

    Illumination Time
    90 Minutes

    Initial Light Output
    900 - 3500 Lumens

    Full Warranty
    5 Years (NOT pro-rata)

    Universal Input Voltage
    120-277 VAC, 50/60 Hz

    AC Input Current
    110 mA

    AC Input Power Rating
    85 Watts

    Test Switch
    Two-Wire Illuminated Test Switch (2W-ITS)

    Battery
    High-Temperature, Maintenance-Free
    Nickel-Cadmium Battery
    7- to 10-Year Life Expectancy

    Battery Charging Current
    280 mA

    Recharge Time
    24 Hour

    Charging Indicator Light
    LED

    Temperature Rating (Ambient)
    0°C to +50°C (32°F to 122°F)

    Dimensions
    16.6” x 2.8” x 2.85”
    (422 mm x 71 mm x 73 mm)
    2’ (610 mm) Flexible Conduit
    Mounting Center 16.05” (408mm)

    Weight
    7.5 lbs. (3.41 kg)