You are now visiting the Signify website. A localized version is available for you.
Suggestions

    B33


    Emergency Lighting Equipment

     
    Specification-grade, three-lamp parallel
    emergency illumination; 3400 lumens
    with three 32 W (4') T8 lamps
    Bodine - Emergency Lighting
    Bodine - B33 Emergency Ballast
    UL Certified
    Available lamps

    Product summary

    UL Listed
    Factory or Field Installation

    Illumination Time
    90 Minutes

    Initial Light Output
    2700 - 3400 Lumens

    Full Warranty
    5 Years (NOT pro-rata)

    Voltage
    120/277 VAC, 60 Hz

    AC Input Current
    280 mA

    AC Input Power Rating
    8.0 Watts

    Test Switch
    Single Pole

    Battery
    High-Temperature, Maintenance-Free
    Nickel-Cadmium Battery
    7- to 10-Year Life Expectancy

    Battery Charging Current
    280 mA

    Recharge Time
    24 Hour

    Charging Indicator Light
    LED

    Temperature Rating (Ambient)
    +5°C to +50°C (41°F to 122°F)

    Dimensions
    16.3" x 5.5" x 1.7"
    (414 mm x 138 mm x 44 mm)
    2' (610 mm) Flexible Conduit
    Mounting Center 15.7" (400 mm)

    Weight
    8.7 lbs. (3.9 kg)