You are now visiting the Signify website. A localized version is available for you.
Suggestions

    B50


    Emergency Lighting Equipment

     
     
    Low-profile AC and DC output for T5 and T8 Lamps compatibility

    One- or two-lamp operation; Universal input voltage;
    End-of-lamp-life compatible
    Model #
    12NC
    B50
    913702456401
    Bodine - Emergency Lighting
    Bodine - B50 Emergency Ballast
    UL Listed for US and Canada
    Available lamps

    Product summary

    UL Listed for US and Canada
    Factory or Field Installation
    (Indoor and Damp)

    Illumination Time
    90 Minutes

    Initial Light Output
    Up to 1600 Lumens

    Full Warranty
    5 Years (NOT pro-rata)

    Voltage
    120 Through 277 VAC, 50 or 60 Hz

    AC Input Current
    60 mA

    AC Input Power Rating
    5.0 Watts

    Test Switch
    2W-ITS (2-wire Illuminated Test Switch)

    Battery
    High-Temperature, Maintenance-Free
    Nickel-Cadmium Battery
    7- to 10-Year Life Expectancy

    Battery Charging Current
    180 mA

    Recharge Time
    24 Hour

    Charging Indicator Light
    LED

    Temperature Rating (Ambient)
    0°C to +50°C (32°F to 122°F)

    Dimensions
    13.31” x 2.2” x 1.18”
    (338.1 mm x 55.88 mm x 29.97 mm)
    Mounting Center 12.8” (325 mm)

    Weight
    2.7 lbs. (1.26 kg)