You are now visiting the Signify website. A localized version is available for you.
Suggestions

    B50-CAN


    Fluorescent Emergency Ballast

     

    Specification Grade
    UL Listed for US and Canada
    Dual Input 120/347
    One or Two-lamp Operation

    Compatible with 7 - 16.5W Type A TLED lamps

    Model #
    12NC
    B50CANREDM
    913710894002
    Bodine - Emergency Lighting
    Bodine - B50-CAN Emergency Ballast
    UL Listed for US and Canada

    Product summary

    UL Listed for US and Canada
    Factory or Field Installation

    Illumination Time
    90 Minutes

    Initial Light Output
    1100 - 1400 Lumens

    Full Warranty
    5 Years (NOT pro-rata)

    Voltage
    120/347 VAC, 60 Hz

    AC Input Current
    280 mA

    AC Input Power Rating
    4.0 Watts

    Test Switch
    Single Pole

    Battery
    High-Temperature, Maintenance-Free
    Nickel-Cadmium Battery
    7- to 10-Year Life Expectancy

    Battery Charging Current
    280 mA

    Recharge Time
    24 Hour

    Charging Indicator Light
    LED

    Temperature Rating (Ambient)
    0°C to +55°C (32°F to 131°F)

    Dimensions
    13.3” x 2.4” x 1.5”
    (339 mm x 60 mm x 38 mm)
    Mounting Center 12.8” (325 mm)

    Weight
    3.4 lbs. (1.54 kg)