You are now visiting the Signify website. A localized version is available for you.
Suggestions

    B54U


    Extended Run-Time
    Emergency Lighting Equipment

     
    Four-hour emergency illumination;
    Universal input: 120 through 277 VAC, 50 or 60 Hz;

    Model #
    12NC
    B54U
    913710892502
    Bodine - Emergency Lighting
    Bodine - B54U Emergency Ballast
    Available lamps

    Product summary

    Illumination Time
    4 Hours

    Initial Light Output
    225 - 450 Lumens

    Full Warranty
    5 Years (NOT pro-rata)

    Voltage
    120 Through 277 VAC, 50 or 60 Hz

    AC Input Current
    280 mA

    AC Input Power Rating
    4.0 Watts

    Test Switch
    Single Pole

    Battery
    High-Temperature, Maintenance-Free
    Nickel-Cadmium Battery
    7- to 10-Year Life Expectancy

    Battery Charging Current
    280 mA

    Recharge Time
    24 Hour

    Charging Indicator Light
    LED

    Temperature Rating (Ambient)
    0°C to +55°C (32°F to 131°F)

    Dimensions
    13.3" x 2.4" x 1.5"
    (339 mm x 60 mm x 38 mm)
    Mounting Center 12.8" (325 mm)

    Weight
    3.4 lbs. (1.54 kg)